Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-012T
Part #:705309
Catalog #:2-012T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.7500 in |
| Outer Race OD (in): | 1.85 in | Inner Ring OD (in): | 1.75 in |
| Outer Race Width (in): | 0.625 in | Inner Race Length (in): | 1.281 in |
| Centerline to Front Face (in): | 0.719 in | Collar OD (in): | 1.75 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Torx Cap Screw: | 8-32 X 5/8 |
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 10200 rpm |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461029077 | Weight: | 0.57 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

