Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-015T
Part #:705310
Catalog #:2-015T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 0.9375 in |
| Inner Ring OD (in): | 1.938 in | Collar OD (in): | 1.938 in |
| Outer Race Width (in): | 0.688 in | Outer Race OD (in): | 2.047 in |
| Centerline to Front Face (in): | 0.813 in | Inner Race Length (in): | 1.438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Bore Shape: | Straight | Torx Cap Screw: | 8-32 X 5/8 |
| Radius: | 0.04 | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 9000 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461029084 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

