Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-14T
Part #:705314
Catalog #:2-14T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Inner Race Length (in): | 1.75 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 2.438 in | Centerline to Front Face (in): | 1 in |
| Collar OD (in): | 2.438 in | Outer Race Width (in): | 0.938 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Torx Cap Screw: | 10-24 X 3/4 | Housing Type: | Insert Only |
| Radius: | 0.04 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Speed (Max) (RPM): | 7600 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461029121 | Weight: | 1.55 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

