Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-17T
Part #:705316
Catalog #:2-17T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Inner Race Length (in): | 1.75 in | Centerline to Front Face (in): | 1 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 2.563 in |
| Collar OD (in): | 2.563 in | Outer Race OD (in): | 2.835 in |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 6500 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461029145 | Weight: | 1.48 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

