Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-111T
Part #:705319
Catalog #:2-111T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.6875 in |
| Collar OD (in): | 2.938 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.347 in |
| Inner Ring OD (in): | 2.938 in | Inner Race Length (in): | 2.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Radius: | 0.1 |
| Torx Cap Screw: | T-27 | Measure Units: | Inch |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Speed (Max) (RPM): | 5300 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461029176 | Weight: | 2.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

