Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-115T
Part #:705321
Catalog #:2-115T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.9375 in |
| Collar OD (in): | 3.375 in | Outer Race Width (in): | 1.125 in |
| Inner Race Length (in): | 2.094 in | Inner Ring OD (in): | 3.375 in |
| Centerline to Front Face (in): | 1.281 in | Outer Race OD (in): | 3.543 in |
Technical Specifications
| Torx Cap Screw: | 1/4-20 X 1 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Radius: | 0.062 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5000 rpm | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461029190 | Weight: | 2.87 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

