Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-27T
Part #:705327
Catalog #:2-27T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 2.625 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (in): | 4.331 in | Collar OD (in): | 4.125 in |
| Centerline to Front Face (in): | 1.563 in | Inner Ring OD (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 5/16-18 X 1 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.08 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4100 rpm | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
General Specifications
| UPC: | 662461029251 | Weight: | 4.91 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

