Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-17T
Part #:705330
Catalog #:3-17T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (in): | 3.15 in | Collar OD (in): | 2.688 in |
| Inner Race Length (in): | 2.06 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Inner Ring OD (in): | 2.688 in |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Speed (Max) (RPM): | 5850 rpm |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Duty/Series: | Medium | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461029282 | Weight: | 2.10 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

