Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-115T
Part #:705334
Catalog #:3-115T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (in): | 3.937 in | Centerline to Front Face (in): | 1.313 in |
| Inner Race Length (in): | 2.25 in | Inner Ring OD (in): | 3.5 in |
| Outer Race Width (in): | 1.188 in | Collar OD (in): | 3.5 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.08 |
| Torx Cap Screw: | 1/4-20 X 1 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 4500 rpm |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Duty/Series: | Medium |
General Specifications
| UPC: | 662461029329 | Weight: | 3.69 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

