Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 3-23T
Part #:705335
Catalog #:3-23T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.1875 in |
| Collar OD (in): | 4.063 in | Inner Ring OD (in): | 4.063 in |
| Inner Race Length (in): | 2.625 in | Outer Race OD (in): | 4.331 in |
| Outer Race Width (in): | 1.25 in | Centerline to Front Face (in): | 1.563 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 5/16-18 X 1 | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4100 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Medium | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461029336 | Weight: | 5.23 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

