Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-35T
Part #:705584
Catalog #:ER-35T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Collar OD (in): | 3.6 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (in): | 3.937 in | Outer Race OD (mm): | 100 mm |
| Inner Ring OD (in): | 2.719 in | Centerline to Front Face (in): | 1.375 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Torx Cap Screw: | 5/16-18 UNC |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 4500 rpm | Size Code: | 2-23 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Setscrew Torque (in-lbs): | 495 in/lbs | Vibration Frequency Roller Spin: | 0.0437 cps |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461031308 | Weight: | 3.44 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

