Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-39T
Part #:705585
Catalog #:ER-39T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (in): | 2.4375 in |
| Inner Ring OD (in): | 2.984 in | Outer Race OD (mm): | 110 mm |
| Centerline to Front Face (in): | 1.625 in | Collar OD (in): | 4.22 in |
| Outer Race OD (in): | 4.3307 in | Outer Race Width (in): | 1.25 in |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 3/8-16 UNC | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0432 cps |
| Maximum Speed (rpm): | 4100 rpm | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-27 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 11,789 lb | Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461031315 | Weight: | 5.07 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

