Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-14T
Part #:705590
Catalog #:AR-2-14T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Outer Race OD (in): | 3.14 in | Centerline to Front Face (in): | 1.0625 in |
| Inner Race Length (in): | 1.75 in | Outer Race Width (in): | 0.953 in |
| Collar OD (in): | 2.4375 in | Inner Ring OD (in): | 2.4375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Bore Shape: | Straight |
| Torx Cap Screw: | 10-24 X 3/4 | Measure Units: | Inch |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 7600 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Series: | AR-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461031360 | Weight: | 2.01 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

