Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-112T
Part #:705596
Catalog #:AR-2-112T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.7500 in |
| Outer Race Width (in): | 1.172 in | Collar OD (in): | 2.938 in |
| Outer Race OD (in): | 3.562 in | Centerline to Front Face (in): | 1.25 in |
| Inner Race Length (in): | 2.06 in | Inner Ring OD (in): | 2.938 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.062 |
| Torx Cap Screw: | 10-24 X 3/4 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5300 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | PPS |
| Series: | AR-T | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461031421 | Weight: | 3.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

