Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-13T
Part #:705605
Catalog #:AR-3-13T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 1 in | Inner Race Length (in): | 1.75 in |
| Inner Ring OD (in): | 2.43 in | Collar OD (in): | 2.43 in |
| Outer Race Width (in): | 1.015 in | Outer Race OD (in): | 3.137 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Torx Cap Screw: | 10-24 X 3/4 |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 6500 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461031506 | Weight: | 2.40 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

