Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-17T
Part #:705606
Catalog #:AR-3-17T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.4375 in |
| Inner Race Length (in): | 2 in | Outer Race Width (in): | 1.172 in |
| Outer Race OD (in): | 3.375 in | Inner Ring OD (in): | 2.688 in |
| Collar OD (in): | 2.688 in | Centerline to Front Face (in): | 1.25 in |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Rolling Element: | Ball Bearing |
| Radius: | 0.062 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5850 rpm | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Series: | AR-T |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031513 | Weight: | 2.55 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

