Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-13TC
Part #:705692
Catalog #:2-13TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.441 in | Centerline to Front Face (in): | 0.875 in |
| Inner Race Length (in): | 1.563 in | Inner Ring OD (in): | 2.188 in |
| Outer Race Width (in): | 0.875 in | Collar OD (in): | 2.188 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.04 |
| Torx Cap Screw: | 8-32 X 5/8 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 5450 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461032251 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

