Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-14TC
Part #:705693
Catalog #:2-14TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1 in | Inner Ring OD (in): | 2.438 in |
| Collar OD (in): | 2.438 in | Outer Race Width (in): | 0.938 in |
| Inner Race Length (in): | 1.75 in | Outer Race OD (in): | 2.835 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Radius: | 0.04 | Torx Cap Screw: | 10-24 X 3/4 |
| Measure Units: | Inch | Speed (Max) (RPM): | 4650 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461032268 | Weight: | 1.55 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

