Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-17TC
Part #:705695
Catalog #:2-17TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Collar OD (in): | 2.563 in | Outer Race OD (in): | 2.835 in |
| Inner Race Length (in): | 1.75 in | Centerline to Front Face (in): | 1 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 2.563 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Torx Cap Screw: | 10-24 X 3/4 | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 6500 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461032282 | Weight: | 1.48 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

