Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-2TC
Part #:705701
Catalog #:2-2TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Collar OD (in): | 3.5 in | Centerline to Front Face (in): | 1.313 in |
| Inner Ring OD (in): | 3.5 in | Inner Race Length (in): | 2.25 in |
| Outer Race OD (in): | 3.937 in | Outer Race Width (in): | 1.188 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Torx Cap Screw: | 1/4-20 X 1 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3250 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
General Specifications
| UPC: | 662461032343 | Weight: | 3.96 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

