Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-23TC
Part #:705703
Catalog #:2-23TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Collar OD (in): | 3.625 in | Outer Race Width (in): | 1.188 in |
| Centerline to Front Face (in): | 1.313 in | Inner Race Length (in): | 2.25 in |
| Outer Race OD (in): | 3.937 in | Inner Ring OD (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Torx Cap Screw: | 1/4-20 X 1 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.08 | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 3250 rpm |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Concentric | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461032367 | Weight: | 3.35 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

