Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-16TC
Part #:705954
Catalog #:ER-16TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.922 in | Outer Race OD (mm): | 52 mm |
| Collar OD (in): | 1.98 in | Outer Race OD (in): | 2.0472 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.75 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Torx Cap Screw: | 10-24 UNC | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 10-24 UNC |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Maximum Speed (rpm): | 6350 rpm |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 70 in/lbs |
| Vibration Frequency Roller Spin: | 0.0442 cps | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461034170 | Weight: | 0.69 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

