Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-18TC
Part #:705974
Catalog #:AR-2-18TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Outer Race Width (in): | 1.172 in | Inner Ring OD (in): | 2.688 in |
| Collar OD (in): | 2.688 in | Centerline to Front Face (in): | 1.25 in |
| Outer Race OD (in): | 3.375 in | Inner Race Length (in): | 2.06 in |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Speed (Max) (RPM): | 4150 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Series: | AR-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Locking Type: | Concentric | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461034378 | Weight: | 2.50 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

