Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-112TC
Part #:705977
Catalog #:AR-2-112TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.7500 in |
| Centerline to Front Face (in): | 1.25 in | Outer Race OD (in): | 3.562 in |
| Inner Race Length (in): | 2.06 in | Collar OD (in): | 2.938 in |
| Outer Race Width (in): | 1.172 in | Inner Ring OD (in): | 2.938 in |
Technical Specifications
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Torx Cap Screw: | 10-24 X 3/4 | Radial Dynamic Load Capacity (lb): | 7,901 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3800 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Series: | AR-T | Cage Material: | Brass |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Type: | Concentric | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461034408 | Weight: | 3.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

