Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-3-1TC
Part #:705985
Catalog #:AR-3-1TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 0.938 in |
| Inner Race Length (in): | 1.563 in | Outer Race Width (in): | 0.953 in |
| Collar OD (in): | 2.063 in | Outer Race OD (in): | 2.687 in |
Technical Specifications
| Torx Cap Screw: | 8-32 X 5/8 | Bore Shape: | Straight |
| Radius: | 0.04 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 5450 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Series: | AR-T |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461034460 | Weight: | 1.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

