Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 2-1TC
Part #:710996
Catalog #:2-1TC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.938 in | Outer Race OD (in): | 2.047 in |
| Collar OD (in): | 1.938 in | Inner Race Length (in): | 1.438 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race Width (in): | 0.688 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.04 |
| Torx Cap Screw: | 8-32 X 5/8 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 6350 rpm | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Single Lip Contact Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Concentric |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461056899 | Weight: | 0.68 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

