Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-1TC
Part #:716309
Catalog #:AR-2-1TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.938 in | Centerline to Front Face (in): | 0.875 in |
| Collar OD (in): | 1.938 in | Outer Race Width (in): | 0.766 in |
| Inner Race Length (in): | 1.438 in | Outer Race OD (in): | 2.272 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Torx Cap Screw: | 8-32 X 5/8 |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 6350 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,651 lb | Series: | AR-T |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461086100 | Weight: | 0.85 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

