Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MH-23T
Part #:764669
Catalog #:MH-23T
KEY FEATURES
- Extended inner ring bearing with ball riding nylon retainer for Sealmaster® Material Handling bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Collar OD (in): | 2.563 in | Outer Race Width (in): | 0.75 in |
| Inner Race Length (in): | 2.5625 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 2.563 in | Centerline to Front Face (in): | 1.063 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Bore Shape: | Straight |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 4000 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Radial Static Load Capacity (lb): | 3,493 lb |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal with Flinger | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461342084 | Weight: | 1.35 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

