Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - ERX-31T HI
Part #:706189
Catalog #:ERX-31T HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Bore Size (in): | 1.9375 in |
| Inner Ring OD (in): | 2.469 in | Outer Race OD (mm): | 90 mm |
| Outer Race Width (in): | 1.125 in | Outer Race OD (in): | 3.5433 in |
| Centerline to Front Face (in): | 1.344 in | Collar OD (in): | 3.47 in |
| Length Through Bore (in): | 2.09 in | Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Seal Type: | High Temp Labyrinth |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 5/16-18 UNC | Expansion: | No |
| Internal Clearance: | Increased | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Options: | High Temperature |
| End Cap: | No | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Locking Type: | Concentric |
| Lubrication Type: | PTFE thickened Grease | Maximum Operating Temperature (F): | 400 °F |
| Size Code: | 2-115 | Maximum Speed (rpm): | 1550 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 495 in/lbs |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,216 lb | Maximum Operating Temperature (C): | 204 °C |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461269121 | Weight: | 3.38 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

