Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-12T LO
Part #:704977
Catalog #:ERX-12T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (in): | 0.75 in |
| Collar OD (in): | 1.8 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (mm): | 47 mm | Inner Ring OD (in): | 1.188 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Set Screw Thread: | 10-24 UNC | Torx Cap Screw: | 10-24 UNC |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Options: | Low Drag |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Locking Type: | Concentric |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Maximum Speed (rpm): | 5800 rpm | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-012 |
| Setscrew Torque (in-lbs): | 70 in/lbs | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Maximum Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258798 | Weight: | 0.55 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

