Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-204TM LO
Part #:707077
Catalog #:ERX-204TM LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (mm): | 20 mm |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Collar OD (in): | 1.8 in | Outer Race Width (in): | 0.625 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 10-24 UNC | Measure Units: | Metric |
| Bore Shape: | Straight | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Torx Cap Screw: | 10-24 UNC |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Tapered Lands |
| Options: | Low Drag | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-012 | Maximum Speed (rpm): | 5800 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0381 cps |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Series: | Unmounted Replacement Bearings | Setscrew Torque (in-lbs): | 70 in/lbs |
| Locking Type: | Concentric | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Static Load Rating (lb): | 1,444 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,612 lb |
General Specifications
| UPC: | 662461279731 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

