Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-1D
Part #:701984
Catalog #:2-1D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1 in |
| Inner Race Length (in): | 1.5 in | Centerline to Front Face (in): | 0.75 in |
| Outer Race Width (in): | 0.688 in | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.047 in |
Technical Specifications
| Radius: | 0.04 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 9000 rpm | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Double Set Screw |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461014806 | Weight: | 0.62 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

