Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-13D
Part #:701988
Catalog #:2-13D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.1875 in |
| Inner Race Length (in): | 1.75 in | Inner Ring OD (in): | 1.594 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (in): | 2.441 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Speed (Max) (RPM): | 7600 rpm |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Double Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461014837 | Weight: | 1.00 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

