Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-14D
Part #:701989
Catalog #:2-14D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 1.859 in | Inner Race Length (in): | 2 in |
| Outer Race Width (in): | 0.938 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.04 |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 7600 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Double Set Screw |
General Specifications
| UPC: | 662461014844 | Weight: | 1.50 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

