Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-27D
Part #:702013
Catalog #:2-27D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.125 in | Bore Size (in): | 2.4375 in |
| Inner Ring OD (in): | 2.984 in | Inner Race Length (in): | 3.125 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.331 in |
| Centerline to Front Face (in): | 1.563 in |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4100 rpm | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Locking Type: | Double Set Screw |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461015018 | Weight: | 4.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

