Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-17D
Part #:702048
Catalog #:3-17D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.313 in | Bore Size (in): | 1.4375 in |
| Outer Race Width (in): | 1.094 in | Inner Race Length (in): | 2.313 in |
| Outer Race OD (in): | 3.15 in | Inner Ring OD (in): | 2.063 in |
| Centerline to Front Face (in): | 1.156 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Radius: | 0.062 | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Speed (Max) (RPM): | 5850 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Medium | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Double Set Screw |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461015155 | Weight: | 2.05 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

