Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-23D
Part #:702056
Catalog #:3-23D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.123 in | Bore Size (in): | 2.1875 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.33 in |
| Inner Race Length (in): | 3.123 in | Inner Ring OD (in): | 2.98 in |
| Outer Race Width (in): | 1.25 in |
Technical Specifications
| Set Screw Thread: | 7/16-20 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.1 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 4100 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Fixed vs. Expansion: | No | Locking Type: | Double Set Screw |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461015209 | Weight: | 4.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

