Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-27D
Part #:702059
Catalog #:3-27D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 1.75 in | Outer Race Width (in): | 1.375 in |
| Inner Race Length (in): | 3.5 in | Inner Ring OD (in): | 3.438 in |
| Outer Race OD (in): | 4.921 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 3600 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 10,063 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Medium |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Locking Type: | Double Set Screw | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461015216 | Weight: | 6.99 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

