Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-211D
Part #:702062
Catalog #:3-211D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 2.6875 in |
| Inner Race Length (in): | 3.5 in | Inner Ring OD (in): | 3.641 in |
| Outer Race OD (in): | 5.118 in | Outer Race Width (in): | 1.5 in |
| Centerline to Front Face (in): | 1.75 in |
Technical Specifications
| Radius: | 0.08 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 1/2-20 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3600 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Double Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461015230 | Weight: | 7.49 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

