Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-415D
Part #:702083
Catalog #:3-415D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.75 in | Bore Size (in): | 4.9375 in |
| Centerline to Front Face (in): | 2.875 in | Inner Race Length (in): | 5.75 in |
| Outer Race OD (in): | 9.055 in | Outer Race Width (in): | 2.625 in |
| Inner Ring OD (in): | 6.344 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.12 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Housing Type: | Insert Only | Set Screw Thread: | 5/8-18 |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 37,482 lb |
| Speed (Max) (RPM): | 1950 rpm | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 33,267 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Medium | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Double Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461015315 | Weight: | 34.40 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

