Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Eccentric Lock - VE-110
Part #:767956
Catalog #:VE-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.188 in | Bore Size (in): | 0.6250 in |
| Outer Race OD (in): | 1.575 in | Inner Ring OD (in): | 1.188 in |
| Inner Race Length (in): | 1.188 in | Outer Race Width (in): | 0.512 in |
| Collar OD (in): | 1.188 in | Centerline to Front Face (in): | 0.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.055 |
| Set Screw Thread: | 1/4-28 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5000 rpm | Radial Dynamic Load Capacity (lb): | 2,108 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,117 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Retainer Type: | Ball Riding Retainer | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Thru-Hardened |
| Locking Type: | Eccentric | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Intermediate |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289551095 | Weight: | 0.31 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

