Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-212
Part #:764023
Catalog #:VB-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.7500 in |
| Inner Race Length (in): | 1.281 in | Collar OD (in): | 1.75 in |
| Outer Race Width (in): | 0.594 in | Outer Race OD (in): | 1.85 in |
| Inner Ring OD (in): | 1.75 in | Centerline to Front Face (in): | 0.781 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Torx Cap Screw: | T-25 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 6500 rpm | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Ball Riding Retainer |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662460345611 | Weight: | 0.54 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

