Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-216
Part #:764026
Catalog #:VB-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1 in |
| Collar OD (in): | 1.938 in | Outer Race OD (in): | 2.047 in |
| Outer Race Width (in): | 0.594 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 1.938 in | Inner Race Length (in): | 1.438 in |
Technical Specifications
| Measure Units: | Inch | Torx Cap Screw: | T-25 |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 5500 rpm |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 1,651 lb | Series: | VB 200 |
| Cage Material: | Plastic | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Retainer Type: | Ball Riding Retainer | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662460345642 | Weight: | 0.80 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

