Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-223
Part #:764032
Catalog #:VB-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 2.563 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.75 in | Centerline to Front Face (in): | 1.063 in |
| Outer Race OD (in): | 2.835 in | Collar OD (in): | 2.563 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Bore Shape: | Straight |
| Torx Cap Screw: | T-27 | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 4000 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Retainer Type: | Ball Riding Retainer | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal with Flinger | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460345703 | Weight: | 1.32 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

