Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-232
Part #:764039
Catalog #:VB-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Inner Ring OD (in): | 3.5 in | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 0.984 in | Collar OD (in): | 3.5 in |
| Centerline to Front Face (in): | 1.375 in | Inner Race Length (in): | 2.25 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Torx Cap Screw: | T-30 | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Speed (Max) (RPM): | 2500 rpm | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal with Flinger |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662460345765 | Weight: | 3.67 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

