Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-239
Part #:764042
Catalog #:VB-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2.4375 in |
| Outer Race Width (in): | 1.063 in | Collar OD (in): | 4.125 in |
| Inner Race Length (in): | 2.625 in | Outer Race OD (in): | 4.331 in |
| Inner Ring OD (in): | 4.125 in | Centerline to Front Face (in): | 1.625 in |
Technical Specifications
| Bore Shape: | Straight | Torx Cap Screw: | T-45 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2500 rpm | Retainer Material: | Molded fiber glass reinforced nylon |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal with Flinger | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Concentric |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662460345802 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

