Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-319
Part #:764044
Catalog #:VB-319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.835 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.748 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 2.438 in | Collar OD (in): | 2.438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Radius: | 0.04 | Torx Cap Screw: | T-27 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 4000 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 3,493 lb | Series: | VB 300 |
| Precision Rating: | ABEC 1 | Cage Material: | Plastic |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 200 °F |
| Retainer Type: | Ball Riding Retainer | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460345826 | Weight: | 1.70 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

