Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-323
Part #:764046
Catalog #:VB-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.4375 in |
| Inner Race Length (in): | 2 in | Outer Race OD (in): | 3.15 in |
| Outer Race Width (in): | 0.866 in | Collar OD (in): | 2.688 in |
| Inner Ring OD (in): | 2.688 in | Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Torx Cap Screw: | T-27 |
| Radius: | 0.062 | Measure Units: | Inch |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 3500 rpm |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Retainer Type: | Ball Riding Retainer |
| Type of Seal: | Single Lip Contact Seal with Flinger | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460345833 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

