Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-324
Part #:764047
Catalog #:VB-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Inner Race Length (in): | 2 in | Outer Race OD (in): | 3.347 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 0.866 in |
| Inner Ring OD (in): | 2.813 in | Collar OD (in): | 2.813 in |
Technical Specifications
| Torx Cap Screw: | T-27 | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal with Flinger |
| Duty/Series: | Medium | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662460345840 | Weight: | 2.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

