Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-216
Part #:767360
Catalog #:VE-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1 in |
| Outer Race Width (in): | 0.591 in | Inner Ring OD (in): | 1.5 in |
| Outer Race OD (in): | 2.047 in | Centerline to Front Face (in): | 0.688 in |
| Collar OD (in): | 1.5 in | Inner Race Length (in): | 1.75 in |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5500 rpm | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Retainer Type: | Ball Riding Retainer | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal with Flinger | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Thru-Hardened | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes | Locking Type: | Eccentric |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289519552 | Weight: | 0.59 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

